Han 6B Docking Frame IP67 floating

Artículo Nº: 09 30 006 1711


Nuevo
NuevoDocking frame

Han 6B Docking Frame IP67 floating

Artículo Nº: 09 30 006 1711

para ver precios y disponibilidad.

0

Resumen de características

Docking frame Stainless steel Size: 06 B

Detalles del producto


Category Accessories
Type of accessory Docking frame
Size 06 B
Details Pull-in-range x-axis: ± 1 mm
Pull-in-range y-axis: ± 1 mm
Pull-in-range z-axis: - 0.5 / +1 mm
Pack contents 1 frame
4 cheese head shoulder screws (Steel, zinc plated) to fix the docking frame
IP protected frame
Mating cycles ≥ 500
Mating cycles with other HMC components ≥ 10,000
Degree of protection acc. to IEC 60529 IP65 / IP67
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
Material (accessories) Stainless steel
Packaging size 1
Net weight 180 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140572362
ETIM EC002312
eCl@ss 27440206 Module carrier frame for industrial connectors
Anterior
Siguiente