Han 24 HPR EasyCon Hood

Artículo Nº: 09 40 024 0451


Hood

Han 24 HPR EasyCon Hood

Artículo Nº: 09 40 024 0451

para ver precios y disponibilidad.

0

Resumen de características

Hood Size: 24 B Screw locking Stainless steel Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black)

Detalles del producto


Category Hoods/Housings
Series of hoods/housings Han® HPR EasyCon
Type of hood/housing Hood
Size 24 B
Locking type Screw locking
Field of application Hoods/housings for harsh outdoor environments
Details Using of mounting cover is imperative! Please order separately.
Tightening torque (screw locking) ‌ 4 Nm
Tightening torque 6 Nm Mounting cover
15 Nm PE screw
6 Nm Fixing screws
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (locking) Stainless steel
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
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 731.25 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140058019
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Anterior
Siguiente