DIN 41612
The DIN 41612 connectors has proven itself millions of times as a tested classic for connecting circuit boards and backbones. HARTING customers praise its robustness and the continual advancements and optimisations. Our DIN 41612 pin connectors and their variants are constantly being improved and advanced to meet the requirements of our customers. The three main product families of the DIN 41612 series are the power connectors, signal connectors, and the corresponding products in the har-bus®64 series.
Series Highlights
Filter
Products 1094
![DIN-Signal C064MS-3,0C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0903196X921_20220819_155903470/0903196X921_20220819_155903470_M.jpg)
DIN-Signal C064MS-3,0C1-2
![DIN-Signal C096MS-3,0C1-2-clip](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09033966921_20220819_163201900/09033966921_20220819_163201900_M.jpg)
DIN-Signal C096MS-3,0C1-2-clip
![DIN-Power F048MS-3,0C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0906148X901_20220819_160437843/0906148X901_20220819_160437843_M.jpg)
DIN-Power F048MS-3,0C1-2
![DIN-Signal C096FS-2,9C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0903264X825_20220819_160006132/0903264X825_20220819_160006132_M.jpg)
DIN-Signal C096FS-2,9C1-2
![DIN-Signal C064FS-2,9C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0903264X825_20220819_160006132/0903264X825_20220819_160006132_M.jpg)
DIN-Signal C064FS-2,9C1-2
![DIN-Power Flow048FS-4,5C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0906248X833_20220819_160406043/0906248X833_20220819_160406043_M.jpg)
DIN-Power Flow048FS-4,5C1-2
![DIN-Signal 2C048FS-2,9C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0923248X824_20220819_160933995/0923248X824_20220819_160933995_M.jpg)
DIN-Signal 2C048FS-2,9C1-2
![DIN-Power F048FC-B](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09062483201_20220819_164336139/09062483201_20220819_164336139_M.jpg)
DIN-Power F048FC-B
![DIN-Signal 2C048MS-1C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0923148X921_20220819_160946355/0923148X921_20220819_160946355_M.jpg)
DIN-Signal 2C048MS-1C1-2
![DIN-Signal C096FS-4,5C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0903264X825_20220819_160006132/0903264X825_20220819_160006132_M.jpg)
DIN-Signal C096FS-4,5C1-2
![DIN-Signal C096FP-4,5C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0903296X850_20220819_160024961/0903296X850_20220819_160024961_M.jpg)
DIN-Signal C096FP-4,5C1-2
![DIN-Power D032MS-3,0C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0904132X9X1_20220819_160146687/0904132X9X1_20220819_160146687_M.jpg)
DIN-Power D032MS-3,0C1-2
![DIN-Signal 3B020FS-2,9C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0924220X824_20220819_161005810/0924220X824_20220819_161005810_M.jpg)
DIN-Signal 3B020FS-2,9C1-2
![DIN-Power D032FS-4,5C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0904232X831_20220819_160140140/0904232X831_20220819_160140140_M.jpg)
DIN-Power D032FS-4,5C1-2
![DIN-Signal C064FS-4,5C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0903264X825_20220819_160006132/0903264X825_20220819_160006132_M.jpg)
DIN-Signal C064FS-4,5C1-2
![DIN-Power H015MS-3,2C1-1-V1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09061152911_20220819_164354984/09061152911_20220819_164354984_M.jpg)
DIN-Power H015MS-3,2C1-1-V1
![DIN-Signal 2C048FS-4,5C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0923248X825_20220819_160940151/0923248X825_20220819_160940151_M.jpg)
DIN-Signal 2C048FS-4,5C1-2
![DIN-Power H015FS4,0C1-1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09062152821_20220819_164245290/09062152821_20220819_164245290_M.jpg)
DIN-Power H015FS4,0C1-1
![DIN-Signal 2C048FP-4,5C1-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0923248X850_20220819_160958747/0923248X850_20220819_160958747_M.jpg)
DIN-Signal 2C048FP-4,5C1-2
![DIN-Power F048MS-3,0C1-1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0906148X901_20220819_160437843/0906148X901_20220819_160437843_M.jpg)
DIN-Power F048MS-3,0C1-1
Discover more
DIN 41612 Power connectors
For currents from 6 A to 15 A: DIN Power
DIN 41612 Power connectors with a pitch of 5.08 mm are preferred in applications which require particularly robust plug connections or higher currents from 6 A to 15 A. The requirements pertaining to these IEC 606032 standardised connectors are supported by our wide variety of shell housings and accessories, including full metal versions, which guarantee the necessary robustness and ensure a continuous shield from the cable into the rack. HARTING DIN Power connectors also provide low contact resistance due to their refined contact surfaces.
Type D
Up to 32 contacts
2 rows
6 A per contact
Type E
Up to 48 contacts
3 rows
6 A per contact
Type F
Up to 48 contacts
3 rows
6 A per contact
Standard-supplement type FM, F9 (9 contacts) and 2F (24 contacts)
Type G
Up to 64 contacts
3 rows
6 A per contact
Type H / MH
Up to 16 contacts (type H16), 15 contacts (type H15) and 3 contacts (type H3)
3 rows, 15 A per contact (6 A standard-supplement type MH)
Standard-supplement type MH 21+5 (up to 27 contacts + 5 special contacts) and MH 24+7 (up to 31 contacts + 7 special contacts)
Up to 16 contacts (type H16), 15 contacts (type H15) and 3 contacts (type H3)
3 rows, 15 A per contact (6 A standard-supplement type MH)
Standard-supplement type MH 21+5 (up to 27 contacts + 5 special contacts) and MH 24+7 (up to 31 contacts + 7 special contacts)
DIN 41612 Signal connectors
High contact density and robustness: DIN signal
Signal male and female connectors with a pitch of 2.54 mm, standardised to DIN IEC 606032, guarantee the required robustness as well as a high contact density – with up to 96 contacts in one connector. Many connection options (PCB to PCB, mezzanine or cable to PCB), up to 2 A per contact, outstanding transmission quality, and minimal contact resistance: these are the features that make the DIN Signal the preferred plug for demanding applications. They have proven themselves as a reliable solution for machinery construction, automation technology and railway applications.
Type B
Up to 64 contacts
2 rows
2 A per contact
Standard-supplement types 2B (32 contacts) and 3B (20 contacts)
Type C
Up to 96 contacts (extended to 160 contacts for type C)
3 rows (extended to 5 rows for type C)
2 A per contact (extended to 1 A per contact for type C)
Standard-supplement types 2C (32 contacts) and 3C (20 contacts)
Type M
up to 78 contacts + 8 additional special contacts (+ 10 for type M inverse)
Signal, coaxial, high-current, fibre optic and high-voltage contacts in a single connector
Type M (0+2) without control contacts + 2 additional special contacts, 1 row
Type Q
Up to 64 contacts
2 rows
2 A per contact
Standard-supplement types 2Q (32 contacts) and 3Q (20 contacts)
Type R
Up to 96 contacts (extended to 160 contacts for type R)
3 rows (extended to 5 rows for type R)
2 A per contact (extended to 1 A per contact for type R)
Standard-supplement types R (HE11), 2R (48 contacts) and 3R (30 contacts)
More solutions and ressources
Knowledge
Engineering Data & Services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineerng Data & Services to support your projekt as best as possible. For each product in our digital catalogue you will find further engineering data & services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service