Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Connection type | PCB to cable | PCB to cable |
Number of contacts | 2 | 3 |
Field of application | for THR reflow soldering | for THR reflow soldering |
Termination method | Screw termination|Reflow soldering termination (THR) | Screw termination|Reflow soldering termination (THR) |
Specifications and approvals | ||
UL / CSA | UL 1059 XCFR2.E314677 | UL 1059 XCFR2.E314677 |
Approvals | CE|UKCA | CE|UKCA |
Technical characteristics | ||
Contact rows | 1 | 1 |
Pollution degree | 3 | 3 |
Size | M4 | M4 |
Contact spacing (termination side) | 10.16 mm | 10.16 mm |
Rated voltage | 1,000 V | 1,000 V |
Rated impulse voltage | 8 kV | 8 kV |
Rated current | 60 A | 60 A |
Limiting temperature | -40 ... +110 °C | -40 ... +110 °C |
Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
Rated voltage acc. to UL | 300 V | 300 V |
Stripping length | 11 mm | 11 mm |
Conductor cross-section [AWG] | AWG 20 ... AWG 6 | AWG 20 ... AWG 6 |
Conductor cross-section | 0.5 ... 16 mm² Solid|0.5 ... 10 mm² Stranded|0.5 ... 6 mm² Stranded, with ferrules, without plastic sleeve|0.5 ... 6 mm² Stranded, with ferrules, with plastic sleeve | 0.5 ... 16 mm² Solid|0.5 ... 10 mm² Stranded|0.5 ... 6 mm² Stranded, with ferrules, without plastic sleeve|0.5 ... 6 mm² Stranded, with ferrules, with plastic sleeve |
Tightening torque | 1.2 ... 1.5 Nm | 1.2 ... 1.5 Nm |
Identification | ||
Category | Connectors | Connectors |
Element | PCB terminal block | PCB terminal block |
Specification | Horizontal | Horizontal |
Series | har-flexicon@ | har-flexicon@ |
Material properties | ||
Material (insert) | Polyamide (PA)|Polyphthalamide (PPA) | Polyamide (PA)|Polyphthalamide (PPA) |
Colour (insert) | Black | Black |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e | 0d7d3693-d625-47ab-934a-d241bf72c86e |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Surface (contacts) | Sn over Ni Mating side|Sn over Ni Termination side | Sn over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 17.62 g | 3 g |
GTIN | 5713140208216 | 5713140208223 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Italy | Italy |
Packaging size | 50 | 50 |