Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
Motherboard to daughtercard
Motherboard to daughtercard
Number of contacts
154
154
Pack contents
Tube
Tube
Field of application
CompactPCI Position P2
Termination method
Press-in termination
Press-in termination
Contact configuration
C / A / A / A / A / A / C
C / B / B / B / B / B / C
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Insertion force
≤ 115.5 N
≤ 115.5 N
Withdrawal force
≥ 23.1 N
≥ 23.1 N
Performance level
2
2
Data rate
≤ 2,500 Mbit/s
≤ 2,500 Mbit/s
Contact rows
7
7
Contact spacing (mating side)
2 mm
2 mm
Contact spacing (termination side)
2 mm
2 mm
Test voltage Ur.m.s.
0.75 kV
0.75 kV
PCB thickness
≥1.4 mm
≥1.4 mm
Rated current
‌ 1 A
‌ 1 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Identification
Identification
Type B22
Type B22
Category
Connectors
Connectors
Element
Male connector
Male connector
Description of the contact
Straight
Straight
Series
har-bus@ HM
har-bus@ HM
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Thermoplastic resin, glass-fibre filled
Colour (insert)
Beige
Beige
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
Noble metal over Ni Mating side|Ni Termination side
Noble metal over Ni Mating side|Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
13 g
12.4 g
GTIN
5713140120891
5713140120907
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
11
11