har-bus HM Mel., Typ B22, AFS 2, Tube

Article No.: 17 04 154 2203


Male connector

har-bus HM Mel., Typ B22, AFS 2, Tube

Article No.: 17 04 154 2203

to see prices and availability.

0
0

Properties Overview

Male connector Press-in termination Rated current: ‌1 A Contacts: 154 Straight Copper alloy Noble metal over Ni Mating side, Ni Termination side Performance level: 2 Thermoplastic resin, glass-fibre filled Beige

Product Details


Category Connectors
Series har-bus® HM
Identification Type B22
Element Male connector
Description of the contact Straight
Termination method Press-in termination
Connection type Motherboard to daughtercard
Number of contacts 154
Contact configuration C / B / B / B / B / B / C
Field of application CompactPCI Position P2
Pack contents Tube
Contact rows 7
Contact spacing (termination side) 2 mm
Contact spacing (mating side) 2 mm
Rated current ‌ 1 A
Data rate ≤ 2,500 Mbit/s
Insulation resistance >109 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 115.5 N
Withdrawal force ≥ 23.1 N
Performance level 2
Test voltage U<sub>r.m.s.</sub> 0.75 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ≥1.4 mm
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) Beige
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 11
Net weight 12.4 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140120907
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next