crimping machine TC-C01 for Han E
Article No.: 09 98 000 9002
![crimping machine TC-C01 for Han E](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_98_000_900X_RGB01/09_98_000_900X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
crimping machine TC-C01 for Han E
Article No.: 09 98 000 9002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Crimping machine TC-C01 |
---|---|
Description of the tool | for Han E® contact |
Category | Tools |
Conductor cross-section | 0.14 ... 4 mm² |
---|
eCl@ss | 17130101 Stripping and crimping machine |
---|---|
Net weight | 40 kg |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84629920 |
GTIN | 5713140278462 |
ETIM | EC002778 |
Previous
Next