blinding cap for male with eyelet
Article No.: 21 01 000 0033
![blinding cap for male with eyelet](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21010000030_20220823_093209045/21010000030_20220823_093209045_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![blinding cap for male with eyelet](/assets/images/3d-gallery-thumbnail.png)
![blinding cap for male with eyelet](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21010000030_20220823_093209045/21010000030_20220823_093209045_S.jpg)
blinding cap for male with eyelet
Article No.: 21 01 000 0033
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | for male inserts |
with loop | |
Series | Circular connectors M12 |
Category | Accessories |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Material (accessories) | Metal |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 3.4 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140236554 |
ETIM | EC002314 |
Previous
Next