SEK CAB FLAT SH RND AWG28/7 37P 30,48m
Article No.: 09 18 037 7007
![SEK CAB FLAT SH RND AWG28/7 37P 30,48m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09180107007/09180107007_L.jpg)
Image is for illustration purposes only. Please refer to product description.
SEK CAB FLAT SH RND AWG28/7 37P 30,48m
Article No.: 09 18 037 7007
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Specification | Not assembled |
Element | Bulk cables |
Category | System cabling |
Cable length | 30.48 m |
---|---|
Core structure | AWG 28/7 |
Number of cores | 37 |
Shielding | Shielded |
Limiting temperature | -30 ... +75 °C unmoved |
---|---|
-20 ... +75 °C moved | |
Impedance | 100 Ω |
Conductor resistance @ 20 °C | ≤216 Ω/km |
Specifications | UL 1581 |
---|---|
UL PLCC, CL2 | |
Approvals | CE |
Colour (cable) | Grey |
---|---|
Material (cable) | PVC |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27061801 Data and communication cable (copper) |
---|---|
Net weight | 4.395 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444993 |
Net weight | 148 g/m |
GTIN | 5713140025127 |
ETIM | EC003249 |
Previous
Next