RJI RJ45 plug Cat5, 4p IDC 100pcs.
Article No.: 09 45 151 1108
![RJI RJ45 plug Cat5, 4p IDC 100pcs.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451511100_20220819_171311118/09451511100_20220819_171311118_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI RJ45 plug Cat5, 4p IDC 100pcs.](/assets/images/3d-gallery-thumbnail.png)
![RJI RJ45 plug Cat5, 4p IDC 100pcs.](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09451511100_20220819_171311118/09451511100_20220819_171311118_S.jpg)
RJI RJ45 plug Cat5, 4p IDC 100pcs.
Article No.: 09 45 151 1108
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Straight |
---|---|
Element | Cable connector |
Series | HARTING RJ Industrial® |
Category | Connectors |
Termination method | IDC termination |
---|---|
Pack contents | Hood with shielding |
Splicing element | |
Cable gland | |
Assembly instructions | |
Packaging with 100 sets | |
Number of contacts | 4 |
Shielding | Fully shielded, 360° shielding contact |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
Relative humidity | 95 % Non-condensing (operation) |
Wire outer diameter | 1.6 mm |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP20 |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded |
0.26 ... 0.32 mm² Solid | |
Conductor cross-section [AWG] | AWG 24 ... AWG 22 Stranded |
AWG 23 ... AWG 22 Solid | |
Mating cycles | ≥ 750 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Cable diameter | 4.5 ... 9 mm |
PROFINET | Yes |
---|---|
Specifications | EN 45545-2 |
Approvals | DNV GL |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
---|---|
Net weight | 12 g |
Packaging size | 100 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140059337 |
ETIM | EC002636 |
Previous
Next