Plastic snap ring - Male
Article No.: 09 15 100 9301
![Plastic snap ring - Male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09151009301_20220819_164924194/09151009301_20220819_164924194_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Plastic snap ring - Male](/assets/images/3d-gallery-thumbnail.png)
![Plastic snap ring - Male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09151009301_20220819_164924194/09151009301_20220819_164924194_S.jpg)
Plastic snap ring - Male
Article No.: 09 15 100 9301
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Snap ring |
---|---|
Description of the accessory | Spare part |
Series | Circular connectors M23 |
Category | Accessories |
Gender | Male |
---|
Colour (accessories) | Yellow |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Thermoplastic |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 0.4 g |
Packaging size | 25 |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140194847 |
ETIM | EC002939 |
Previous
Next