PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m
Article No.: 21 03 317 6805
![PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033176805_20220823_094300712/21033176805_20220823_094300712_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m](/assets/images/3d-gallery-thumbnail.png)
![PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033176805_20220823_094300712/21033176805_20220823_094300712_S.jpg)
PANEL CABLE M12 COD.A FEMEA/ABERTO 0,5m
Article No.: 21 03 317 6805
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for front mounting | |
Element | Panel feed through |
Series | Circular connectors M12 |
Category | Connectors |
Locking type | Screw locking |
---|---|
Gender | Female |
Number of contacts | 8 |
Details | Without lock nut |
Coding | A-coding |
Shielding | Unshielded |
Limiting temperature | -30 ... +80 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 mated condition |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 0.25 mm² |
Conductor cross-section [AWG] | AWG 24 |
Rated current | 2 A |
Rated voltage | 30 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Tightening torque | 2 Nm Lock nut |
Conductor length | 50 cm |
Insulation resistance | >108 Ω |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Specifications | IEC 61076-2-101 |
---|---|
UL / CSA | |
Approvals | CE |
Material (hood/housing) | Zinc die-cast |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Net weight | 34 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85444290 |
GTIN | 5713140137646 |
Previous
Next