M23 P 5+3+PE Female -C (A)
Article No.: 09 15 609 3101
![M23 P 5+3+PE Female -C (A)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_609_3101_RGB01/09_15_609_3101_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M23 P 5+3+PE Female -C (A)](/assets/images/3d-gallery-thumbnail.png)
![M23 P 5+3+PE Female -C (A)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_609_3101_RGB01/09_15_609_3101_RGB01_S.jpg)
M23 P 5+3+PE Female -C (A)
Article No.: 09 15 609 3101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Mating face (A) |
---|---|
Element | Inserts |
Series | Circular connectors M23 |
Category | Inserts |
Identification | Power |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 9 |
Details | Please order crimp contacts separately. |
4x 2 mm | |
5x 1 mm | |
Number of signal contacts | 5 |
Number of power contacts | 3 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.14 ... 4 mm² |
Rated current (signal) | 10 A |
Rated voltage (signal) | 250 V |
Rated impulse voltage (signal) | 2.5 kV |
Pollution degree (signal) | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1013 Ω |
Rated current (power) | 28 A |
Rated voltage (power) | 600 V |
Rated impulse voltage (power) | 4 kV |
Pollution degree (power) | 3 |
Test voltage U<sub>r.m.s.</sub> | 4 kV |
UL / CSA |
---|
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | Blue |
Material (insert) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440223 Contact insert for circular connectors |
---|---|
Net weight | 7.14 g |
Packaging size | 5 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140187429 |
ETIM | EC003557 |
Previous
Next