M23 HBM back 2,7mm
Article No.: 09 15 100 0307
![M23 HBM back 2,7mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_100_0305_0306_0307_RGB01/09_15_100_0305_0306_0307_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M23 HBM back 2,7mm](/assets/images/3d-gallery-thumbnail.png)
![M23 HBM back 2,7mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_100_0305_0306_0307_RGB01/09_15_100_0305_0306_0307_RGB01_S.jpg)
M23 HBM back 2,7mm
Article No.: 09 15 100 0307
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Panel feed through housing |
---|---|
Description of hood/housing | Rear mounting |
Series | Circular connectors M23 |
Category | Hoods/Housings |
Identification | Signal |
Fixing | Fixing hole 4x 2.7 mm |
---|---|
Size | M23 |
Locking type | Screw locking |
ComLock rapid locking |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 locked condition |
IP69 / IPX9K acc. to ISO 20653 locked condition |
UL / CSA |
---|
Material (hood/housing) | Copper-zinc alloy |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | NBR |
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440224 Shell for circular connectors |
---|---|
Net weight | 25.5 g |
Packaging size | 5 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184145 |
ETIM | EC003556 |
Previous
Next