M23 19 Male -C
Article No.: 09 15 119 3001
![M23 19 Male -C](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_119_3001_RGB01/09_15_119_3001_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M23 19 Male -C](/assets/images/3d-gallery-thumbnail.png)
![M23 19 Male -C](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_119_3001_RGB01/09_15_119_3001_RGB01_S.jpg)
M23 19 Male -C
Article No.: 09 15 119 3001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Inserts |
---|---|
Series | Circular connectors M23 |
Category | Inserts |
Identification | Signal |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 19 |
Details | Please order crimp contacts separately. |
16x 1 mm | |
3x 1.5 mm | |
Number of signal contacts | 16 |
Number of special contacts | 3 |
Specification of special contacts | Auxiliary contact |
Limiting temperature | -40 ... +125 °C |
---|---|
Conductor cross-section | 0.08 ... 1.5 mm² |
Rated current (signal) | 8 A |
Rated voltage (signal) | 100 V |
Rated impulse voltage (signal) | 1.5 kV |
Pollution degree (signal) | 3 |
Mating cycles | ≥ 500 |
Rated current (special contact) | 10 A |
Rated voltage (special contact) | 100 V |
Rated impulse voltage (special contact) | 1.5 kV |
Pollution degree (special contact) | 3 |
Insulation resistance | >106 Ω |
UL / CSA |
---|
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | White |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440223 Contact insert for circular connectors |
---|---|
Net weight | 2.298 g |
Packaging size | 5 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140163072 |
ETIM | EC003557 |
Previous
Next