M23 06 Male -E
Article No.: 09 15 106 2603
![M23 06 Male -E](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_106_2603_RGB01/09_15_106_2603_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M23 06 Male -E](/assets/images/3d-gallery-thumbnail.png)
![M23 06 Male -E](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_106_2603_RGB01/09_15_106_2603_RGB01_S.jpg)
M23 06 Male -E
Article No.: 09 15 106 2603
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Inserts |
---|---|
Series | Circular connectors M23 |
Category | Inserts |
Identification | Signal |
Termination method | PCB solder termination |
---|---|
Gender | Male |
Number of contacts | 6 |
Details | Suitable for bulkhead mounted housings 09 15 100 0301, 0302, 0305, 0306 and 0307 only! |
Limiting temperature | -40 ... +125 °C |
---|---|
Rated current | 20 A |
Rated voltage | 300 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >1010 Ω |
UL / CSA |
---|
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | White |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 052d6da0-30ef-44e8-bbe4-e75780521d22 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440223 Contact insert for circular connectors |
---|---|
Net weight | 10.85 g |
Packaging size | 5 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140187245 |
ETIM | EC003557 |
Previous
Next