M23 06 Male-C

Article No.: 09 15 106 3001


Configurable
ConfigurableInserts

M23 06 Male-C

Article No.: 09 15 106 3001

to see prices and availability.
0

Properties Overview

Inserts Crimp termination Male Polyamide (PA) White Rated current: ‌20 A Contacts: 6 Conductor cross-section: 0.75 ... 2.5 mm²

Product Details


Element Inserts
Series Circular connectors M23
Category Inserts
Identification Signal
Termination method Crimp termination
Gender Male
Number of contacts 6
Details Please order crimp contacts separately.
6x 2 mm
Limiting temperature -40 ... +125 °C
Conductor cross-section 0.75 ... 2.5 mm²
Rated current ‌ 20 A
Rated voltage 300 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Mating cycles ≥ 500
Insulation resistance >1010 Ω
Material flammability class acc. to UL 94 V-0
Colour (insert) White
Material (insert) Polyamide (PA)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
eCl@ss 27440223 Contact insert for circular connectors
Net weight 2 g
Packaging size 5
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140187023
ETIM EC003557
Previous
Next