M12-ACC- PLASTICCAP FOR M12 MALE
Article No.: 21 41 000 0001
![M12-ACC- PLASTICCAP FOR M12 MALE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21410000001_20220823_100857511/21410000001_20220823_100857511_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-ACC- PLASTICCAP FOR M12 MALE](/assets/images/3d-gallery-thumbnail.png)
![M12-ACC- PLASTICCAP FOR M12 MALE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21410000001_20220823_100857511/21410000001_20220823_100857511_S.jpg)
M12-ACC- PLASTICCAP FOR M12 MALE
Article No.: 21 41 000 0001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | for male inserts |
with loop | |
Series | Circular connectors M12 |
Category | Accessories |
Degree of protection acc. to IEC 60529 | IP67 |
---|
Colour (accessories) | Black |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Thermoplastic |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 5.326 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 39235090 |
GTIN | 5713140236530 |
ETIM | EC002314 |
Previous
Next