M-module
Article No.: 02 54 901 0402
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | har-modular® |
Identification | M1 module |
Element | Cable connector |
Specification | Female connector |
Description of the contact | Straight |
Width of the module | 10.16 mm |
---|---|
Connection type | PCB to cable |
Number of contacts | 1 |
Details | Please order contacts separately. |
Previous
Next