Lock nut M16 x 1,5
Article No.: 21 01 000 0010
![Lock nut M16 x 1,5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21010000008_20220823_093144448/21010000008_20220823_093144448_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Lock nut M16 x 1,5](/assets/images/3d-gallery-thumbnail.png)
![Lock nut M16 x 1,5](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21010000008_20220823_093144448/21010000008_20220823_093144448_S.jpg)
Lock nut M16 x 1,5
Article No.: 21 01 000 0010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Lock nut |
---|---|
Description of the accessory | Metal |
Series | HARAX® |
Category | Accessories |
Size | M16 |
---|---|
Wrench size | 18 |
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 1 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 74153300 |
GTIN | 5713140236035 |
ETIM | EC002943 |
Previous
Next