Lock Nut M16x1,5 SW18
Article No.: 21 01 000 0018
![Lock Nut M16x1,5 SW18](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21010000018_20220823_093301664/21010000018_20220823_093301664_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Lock Nut M16x1,5 SW18](/assets/images/3d-gallery-thumbnail.png)
![Lock Nut M16x1,5 SW18](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21010000018_20220823_093301664/21010000018_20220823_093301664_S.jpg)
Lock Nut M16x1,5 SW18
Article No.: 21 01 000 0018
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Lock nut |
---|---|
Description of the accessory | Metal |
Series | HARAX® |
Category | Accessories |
Size | M16 |
---|---|
Wrench size | 18 |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 2.7 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 74122000 |
GTIN | 5713140136458 |
ETIM | EC002943 |
Previous
Next