LP-Adapter Han Q 4/2
Article No.: 09 12 006 9901
![LP-Adapter Han Q 4/2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_12_006_9901_RGB04/09_12_006_9901_RGB04_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![LP-Adapter Han Q 4/2](/assets/images/3d-gallery-thumbnail.png)
![LP-Adapter Han Q 4/2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_12_006_9901_RGB04/09_12_006_9901_RGB04_S.jpg)
LP-Adapter Han Q 4/2
Article No.: 09 12 006 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | PCB adapter |
---|---|
Description of the accessory | In the Han® Q 4/2 |
Category | Accessories |
Gender | Male |
---|---|
Female | |
Details | for PCB´s up to 2.4 mm |
Limiting temperature | -40 ... +125 °C |
---|---|
Rated current | 30 A |
Rated current (signal) | 7.5 A |
Rated voltage conductor-earth | 400 V |
Rated voltage conductor-conductor | 690 V |
Rated voltage (signal) | 250 V |
Rated impulse voltage | 6 kV |
Rated impulse voltage (signal) | 4 kV |
Pollution degree | 2 |
Pollution degree (signal) | 2 |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 16.3 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140017511 |
ETIM | EC002637 |
Previous
Next