Han-Yellock 60 carrier hood button slot
Article No.: 11 12 600 0110
![Han-Yellock 60 carrier hood button slot](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_12_600_0110_RGB01/11_12_600_0110_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Yellock 60 carrier hood button slot](/assets/images/3d-gallery-thumbnail.png)
![Han-Yellock 60 carrier hood button slot](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_12_600_0110_RGB01/11_12_600_0110_RGB01_S.jpg)
Han-Yellock 60 carrier hood button slot
Article No.: 11 12 600 0110
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Yellock® |
---|---|
Type of hood/housing | Carrier hood |
Description of hood/housing | Push button, slot |
Category | Hoods/Housings |
Size | Han-Yellock® 60 |
---|---|
Locking type | Push button |
Field of application | Hoods/housings for industrial applications |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Un-/locking temperature | -10 ... +85 °C |
Mating cycles | ≥ 500 |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | CE |
DNV GL |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Passivated |
Colour (hood/housing) | Metallic |
Material (seal) | NBR |
Material (locking) | Polyamide (PA) |
Stainless steel | |
Colour (locking) | Melon yellow |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 250 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140110175 |
ETIM | EC000437 |
Previous
Next