Han S 200 CA-c-b/r 25mm² 0,2m
Article No.: 33 50 686 9248 002
![Han S 200 CA-c-b/r 25mm² 0,2m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/HAN-S_SYSTEM_CABLING/HAN-S_SYSTEM_CABLING_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han S 200 CA-c-b/r 25mm² 0,2m](/assets/images/3d-gallery-thumbnail.png)
![Han S 200 CA-c-b/r 25mm² 0,2m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/HAN-S_SYSTEM_CABLING/HAN-S_SYSTEM_CABLING_S.jpg)
Han S 200 CA-c-b/r 25mm² 0,2m
Article No.: 33 50 686 9248 002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Oil resistant |
High fuel resistance | |
Resistance to ozone | |
Weathering resistant | |
Connector 1 | Female Angled |
Black | |
Connector 2 | Female Angled |
Red | |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Han® S |
Category | System cabling |
Cable length | 0.2 m |
---|---|
Core structure | 25 mm² |
Number of cores | 1 |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Limiting temperature | -40 ... +120 °C unmoved |
---|---|
-40 ... +90 °C moved | |
Degree of protection acc. to IEC 60529 | IP40 mated condition |
IP20 unmated condition (1500 V DC; 1000 V AC) | |
Rated current | 130 A |
Rated voltage | 1,500 V |
Rated impulse voltage | 8 kV |
Pollution degree | 2 |
Number of relockings | ≥ 500 |
Insulation resistance | >108 Ω |
Cable diameter | 10.2 mm |
Specifications | EN 50264-3-1 |
---|---|
EN 60811-403 Resistance to ozone | |
EN 60811-504 High low temperature resistance | |
EN 60811-404 Oil resistance | |
EN 60811-404 High fuel resistance | |
EN 60811-404 Acid resistance | |
EN 60811-404 Alkali resistance | |
DIN 51900 Low fire load | |
ISO 4589-2 Limiting Oxygen Index (LOI) | |
EN 50618 UV resistant | |
UN/ECE-R 118 fire protection for rolling stock | |
ISO 6722-1 |
Colour (cable) | Black |
---|---|
Material (cable) | Polyolefin copolymer |
eCl@ss | 27060327 Assembled power cable |
---|---|
Net weight | 180 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140262232 |
ETIM | EC002587 |
Previous
Next