Han® S 120 SL red
Article No.: 09 93 000 9963
![Han® S 120 SL red](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/14/09_93_000_9963_RGB01/09_93_000_9963_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han® S 120 SL red](/assets/images/3d-gallery-thumbnail.png)
![Han® S 120 SL red](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/14/09_93_000_9963_RGB01/09_93_000_9963_RGB01_S.jpg)
Han® S 120 SL red
Article No.: 09 93 000 9963
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Locking levers |
---|---|
Series | Han® S |
Category | Accessories |
Identification | Han® S 120 |
Locking type | Single locking lever |
---|
Colour (accessories) | RAL 3001 (signal red) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Material (accessories) | Polyamide (PA) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 3.535 g |
Packaging size | 2 |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140190894 |
ETIM | EC002939 |
Previous
Next