Han® S 120 HBM w. MC busbar black
Article No.: 09 93 001 1303
![Han® S 120 HBM w. MC busbar black](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/14/09_93_001_1303_RGB01/09_93_001_1303_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han® S 120 HBM w. MC busbar black](/assets/images/3d-gallery-thumbnail.png)
![Han® S 120 HBM w. MC busbar black](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/11/14/09_93_001_1303_RGB01/09_93_001_1303_RGB01_S.jpg)
Han® S 120 HBM w. MC busbar black
Article No.: 09 93 001 1303
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of hood/housing | Bulkhead mounted housing |
---|---|
Description of hood/housing | incl. male contact with busbar termination |
Series | Han® S |
Category | Hoods/Housings |
Identification | Han® S 120 |
Locking type | Single locking lever |
---|---|
Field of application | Energy Storage Systems |
Number of contacts | 1 |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP40 mated condition |
IP20 unmated condition (1500 V DC; 1000 V AC) | |
Contact resistance | ≤ 0.3 mΩ |
Rated current | 120 A |
Rated voltage | 1,500 V |
Rated impulse voltage | 8 kV |
Pollution degree | 2 |
Tightening torque | 4 Nm |
Number of relockings | ≥ 500 |
Insulation resistance | >108 Ω |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Specifications | IEC 60664-1 |
---|---|
EN 45545-2 Fire protection on railway vehicles | |
IEC 61984 | |
UL 1973 | |
UL 4128 | |
UL 9540 | |
UL 1977 | |
Approvals | CE |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | RAL 9005 (jet black) |
Material flammability class acc. to UL 94 | V-0 |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 32.22 g |
Packaging size | 1 |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140183551 |
ETIM | EC000437 |
Previous
Next