Han S 120 CA c-bu/- 25mm², 5m
Article No.: 33 50 640 0248 050
![Han S 120 CA c-bu/- 25mm², 5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/4/3/33506400XXX050/33506400XXX050_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han S 120 CA c-bu/- 25mm², 5m](/assets/images/3d-gallery-thumbnail.png)
![Han S 120 CA c-bu/- 25mm², 5m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/4/3/33506400XXX050/33506400XXX050_S.jpg)
Han S 120 CA c-bu/- 25mm², 5m
Article No.: 33 50 640 0248 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Description of the cable | Oil resistant |
High fuel resistance | |
Resistance to ozone | |
Weathering resistant | |
Connector 1 | Female Angled |
Blue | |
Specification | Pre-assembled on one side |
Element | Cable assemblies |
Series | Han® S |
Category | System cabling |
Cable length | 5 m |
---|---|
Core structure | 25 mm² |
Number of cores | 1 |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons). |
Limiting temperature | -50 ... +120 °C unmoved |
---|---|
Degree of protection acc. to IEC 60529 | IP40 mated condition |
IP20 unmated condition (1500 V DC; 1000 V AC) | |
Rated current | 129 A |
Rated voltage | 1,500 V |
Rated impulse voltage | 8 kV |
Pollution degree | 2 |
Number of relockings | ≥ 500 |
Insulation resistance | >108 Ω |
Cable diameter | 10.2 mm |
Specifications | EN 45545 |
---|---|
EN 5510 | |
NF F16-101 | |
UNI CEI 11170 | |
BS 6853 GM/RT 2130 |
Colour (cable) | Black |
---|---|
Material (cable) | Polyolefin copolymer |
eCl@ss | 27060327 Assembled power cable |
---|---|
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85446010 |
GTIN | 5713140796454 |
5713140563643 | |
ETIM | EC002587 |
Previous
Next