Han Q 8/0 ABDECKKAPPE
Article No.: 09 12 008 5407
![Han Q 8/0 ABDECKKAPPE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_12_008_5408_RGB01/09_12_008_5408_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han Q 8/0 ABDECKKAPPE](/assets/images/3d-gallery-thumbnail.png)
![Han Q 8/0 ABDECKKAPPE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_12_008_5408_RGB01/09_12_008_5408_RGB01_S.jpg)
Han Q 8/0 ABDECKKAPPE
Article No.: 09 12 008 5407
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Compact® |
---|---|
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
Thermoplastic | |
Category | Accessories |
Size | Han-Compact® |
---|---|
Locking type | Single locking lever |
Details | for mounted male insert |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
UL / CSA | |
---|---|
Approvals | DNV GL |
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Net weight | 7 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140017962 |
ETIM | EC002314 |
Previous
Next