Han PushPull SCRJ plug w/o SC
Article No.: 09 35 241 0422
![Han PushPull SCRJ plug w/o SC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352410421_20220819_170531634/09352410421_20220819_170531634_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PushPull SCRJ plug w/o SC](/assets/images/3d-gallery-thumbnail.png)
![Han PushPull SCRJ plug w/o SC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352410421_20220819_170531634/09352410421_20220819_170531634_S.jpg)
Han PushPull SCRJ plug w/o SC
Article No.: 09 35 241 0422
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Connector sets |
---|---|
Series | Han® PushPull (V14) |
Category | Connectors |
Identification | SCRJ |
Features | Intuitive locking mechanism |
Locking type | PushPull |
---|---|
Pack contents | incl. housing and SCRJ insert |
Without contacts | |
Number of contacts | 2 |
Shielding | Unshielded |
Limiting temperature | -40 ... +70 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Mating cycles | ≥ 750 |
Cable diameter | 6.5 ... 9.5 mm |
PROFINET | Yes |
---|---|
Specifications | IEC 61076-3-117 Variant 14 (V14) |
IEC 61754-24 Mating face | |
UL / CSA | |
Approvals | DNV GL |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
Material (cable seal) | TPE |
Material (O-ring) | NBR |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
---|---|
Net weight | 17.84 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140054417 |
ETIM | EC002636 |
Previous
Next