Han-Power T multi Han Q4/2
Article No.: 61 12 203 0007 00
Image is for illustration purposes only. Please refer to product description.
Han-Power T multi Han Q4/2
Article No.: 61 12 203 0007 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Power® T |
---|---|
Specification | With 5x Han® Q 4/2 |
in Han-Compact® Housings, bulkhead mounting | |
Element | Energy distributor |
Category | Energy distributors |
Number of contacts | 6 |
---|---|
PE contact | Yes |
Number of signal contacts | 2 |
Number of power contacts | 4 |
Limiting temperature | -40 ... +40 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Rated current | 17 A |
Rated current (signal) | 2 A |
Rated voltage conductor-earth | 400 V |
Rated voltage conductor-conductor | 690 V |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Rated voltage (signal) | 24 V |
Rated voltage acc. to UL (signal) | 24 V |
Rated voltage acc. to CSA (signal) | 24 V |
Rated impulse voltage | 6 kV |
Rated impulse voltage (signal) | 4 kV |
Pollution degree | 3 |
Pollution degree (signal) | 3 |
Mating cycles | ≥ 500 |
Insulation resistance | >108 Ω |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | CE |
Material (hood/housing) | Polyamide (PA) |
---|---|
Colour (hood/housing) | RAL 9005 (jet black) |
Material (seal) | NBR |
Material (locking) | Polyamide (PA) |
Material flammability class acc. to UL 94 | V-0 |
Material (contacts) | Copper alloy |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
eCl@ss | 27142409 Small distribution board |
---|---|
Net weight | 1,365 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140190559 |
ETIM | EC000214 |
Previous
Next