Han PP SCRJ Genderchanger

Article No.: 09 35 241 0501


Gender changer

Han PP SCRJ Genderchanger

Article No.: 09 35 241 0501

to see prices and availability.
0

Properties Overview

Gender changer AIDA compliant Zinc die-cast

Product Details


Specification AIDA compliant
Element Gender changer
Series Han® PushPull (V14)
Category Connectors
Identification SCRJ
Features Intuitive locking mechanism
Fixing Wall mountable with 2 screws type M3
Locking type PushPull
Number of contacts 2
Shielding Unshielded
Limiting temperature -40 ... +70 °C
Degree of protection acc. to IEC 60529 IP65 mated condition
IP67 mated condition
Mating cycles ≥ 750
PROFINET Yes
Specifications IEC 61076-3-117 Variant 14 (V14)
IEC 61754-24 Mating face
Approvals DNV GL
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
eCl@ss 27440190 Industry connector (unspecified)
Net weight 110 g
Packaging size 1
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140054424
ETIM EC001264
Previous
Next