Han® ORV3 Power 6+PE Hood 15-17mm OD

Article No.: 09 93 006 0401


New
NewConnector sets

Han® ORV3 Power 6+PE Hood 15-17mm OD

Article No.: 09 93 006 0401

to see prices and availability.
0

Properties Overview

Connector sets Female Rated current: ‌32 A Contacts: 7 Hood Side entry Clamping range: 15 ... 17 mm Material: Polyamide (PA) Degree of protection: IP20

Product Details


Series of hoods/housings Han® ORV3 power
Type of hood/housing Hood
Category Connector sets
Features For Data Center Applications
First mate - last break
Version Side entry
Gender Female
Number of contacts 7
PE contact Yes
Details Please order crimp contacts separately.
Number of power contacts 6
Clamping range 15 ... 17 mm
Storage temperature -40 ... +65 °C
Limiting temperature -5 ... +58 °C
Rated voltage ‌ 277 V AC
‌ 480 V AC
Degree of protection acc. to IEC 60529 IP20
Rated current ‌ 32 A
Rated impulse voltage 2.5 kV
Pollution degree 2
Mating cycles ≥ 100
Insulation resistance > 5 x 108 Ω
Shock resistance A acc. EiA 364-27F
Vibration resistance II acc. EiA 364-28
VII acc. EiA 364-28F
Rated current @ 4 mm²
Overvoltage category II
Insertion force ≈ 110 N
Withdrawal force ≈ 110 N
Specifications OCP V1.0
Approvals CE
Material (hood/housing) Polyamide (PA)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440114 Rectangular connector (for field assembly)
Net weight 37.85 g
Packaging size 10
Country of origin USA
European customs tariff number 85389099
GTIN 5713140445154
ETIM EC002636
Previous
Next