Han-INOX 10B-HSE-R-M20
Article No.: 19 44 310 0545
![Han-INOX 10B-HSE-R-M20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_44_310_0547_RGB01/19_44_310_0547_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-INOX 10B-HSE-R-M20](/assets/images/3d-gallery-thumbnail.png)
![Han-INOX 10B-HSE-R-M20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_44_310_0547_RGB01/19_44_310_0547_RGB01_S.jpg)
Han-INOX 10B-HSE-R-M20
Article No.: 19 44 310 0545
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-INOX® |
---|---|
Type of hood/housing | Hood |
Category | Hoods/Housings |
Size | 10 B |
---|---|
Version | Side entry |
Cable entry | 1x M20 |
Locking type | Single locking lever |
Field of application | Hoods/housings for harsh environments |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 | |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Material (hood/housing) | Stainless steel |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27440202 Shell for industrial connectors |
---|---|
Net weight | 700 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140163669 |
ETIM | EC000437 |
Previous
Next