Han GND adapter
Article No.: 09 14 001 9901
![Han GND adapter](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_001_9901_RGB01/09_14_001_9901_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han GND adapter](/assets/images/3d-gallery-thumbnail.png)
![Han GND adapter](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_001_9901_RGB01/09_14_001_9901_RGB01_S.jpg)
Han GND adapter
Article No.: 09 14 001 9901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Adapter for | Han® GND |
---|---|
Type of accessory | Adapter |
Description of the accessory | Male / male |
Category | Accessories |
Mating cycles | ≥ 500 |
---|
Material (hood/housing) | Polycarbonate (PC) |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 115 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140019539 |
ETIM | EC002939 |
Previous
Next