Han F+B 3A adapter
Article No.: 09 15 503 9911
![Han F+B 3A adapter](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_503_9911_RGB01/09_15_503_9911_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han F+B 3A adapter](/assets/images/3d-gallery-thumbnail.png)
![Han F+B 3A adapter](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_503_9911_RGB01/09_15_503_9911_RGB01_S.jpg)
Han F+B 3A adapter
Article No.: 09 15 503 9911
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Adapter for | Size 3 A |
---|---|
Type of accessory | Adapter |
Series | Han® F+B |
Category | Accessories |
Details | for male inserts |
---|---|
for female inserts |
Mating cycles | ≥ 250 |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Polycarbonate (PC) |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 2.5 g |
Packaging size | 2 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140023642 |
ETIM | EC002939 |
Previous
Next