Han-Eco reducer gasket 9-14mm M32
Article No.: 19 41 000 5132
![Han-Eco reducer gasket 9-14mm M32](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_5132_RGB01/19_41_000_5132_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Eco reducer gasket 9-14mm M32](/assets/images/3d-gallery-thumbnail.png)
![Han-Eco reducer gasket 9-14mm M32](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_5132_RGB01/19_41_000_5132_RGB01_S.jpg)
Han-Eco reducer gasket 9-14mm M32
Article No.: 19 41 000 5132
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Eco® |
---|---|
Type of accessory | Reduction seal insert |
Category | Accessories |
Clamping range | 9 ... 14 mm |
---|---|
Size | M32 |
Colour (accessories) | RAL 9005 (jet black) |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27140807 Additional components cable gland |
---|---|
Net weight | 4.25 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140130531 |
ETIM | EC003608 |
Previous
Next