Han-Eco Mod.10-profile seal-HBM
Article No.: 19 41 000 9902
![Han-Eco Mod.10-profile seal-HBM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_9902_RGB01/19_41_000_9902_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Eco Mod.10-profile seal-HBM](/assets/images/3d-gallery-thumbnail.png)
![Han-Eco Mod.10-profile seal-HBM](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_41_000_9902_RGB01/19_41_000_9902_RGB01_S.jpg)
Han-Eco Mod.10-profile seal-HBM
Article No.: 19 41 000 9902
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Eco® Modular |
---|---|
Type of accessory | Profile gasket |
Category | Accessories |
Size | 10 B |
---|
Material (seal) | NBR |
---|---|
Colour (seal) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Naphthalene |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440291 Connector component (parts) |
---|---|
Net weight | 2.53 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 40169300 |
GTIN | 5713140130630 |
ETIM | EC002943 |
Previous
Next