Han-Eco 6B-Single lever
Article No.: 19 43 000 5222
![Han-Eco 6B-Single lever](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_43_000_5222_RGB01/19_43_000_5222_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Han-Eco 6B-Single lever
Article No.: 19 43 000 5222
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Series of hoods/housings | Han-Eco® B |
---|---|
Type of accessory | Locking levers |
Category | Accessories |
Size | 06 B |
---|---|
Locking type | Single locking lever |
Colour (accessories) | Black |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Material (accessories) | Polyamide (PA) |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 28.1 g |
Packaging size | 2 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140190948 |
ETIM | EC002939 |
Previous
Next