Han-Eco 10/16/24B-Double lever

Article No.: 19 43 000 5221


Locking levers

Han-Eco 10/16/24B-Double lever

Article No.: 19 43 000 5221

to see prices and availability.
0

Properties Overview

Locking levers Size: 10/16/24 B Double locking lever Polyamide (PA) Black

Product Details


Series of hoods/housings Han-Eco® B
Type of accessory Locking levers
Category Accessories
Size 10/16/24 B
Locking type Double locking lever
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Material (accessories) Polyamide (PA)
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440392 Connector (accessories)
Net weight 20 g
Packaging size 2
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140190917
ETIM EC002939
Previous
Next