Han Coding System Guide Pin
Article No.: 09 33 000 9808
![Han Coding System Guide Pin](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_000_9808_RGB02/09_33_000_9808_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han Coding System Guide Pin](/assets/images/3d-gallery-thumbnail.png)
![Han Coding System Guide Pin](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_33_000_9808_RGB02/09_33_000_9808_RGB02_S.jpg)
Han Coding System Guide Pin
Article No.: 09 33 000 9808
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Coding |
---|---|
Description of the accessory | With guide pins/bushes |
for application “insert with screw adapter” with/without grip frame | |
Category | Accessories |
Details | Guide bushing opposite side |
---|---|
Gender | Male |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440203 Coding for industrial connectors |
---|---|
Net weight | 1.7 g |
Packaging size | 50 |
Country of origin | Germany |
European customs tariff number | 73181900 |
GTIN | 5713140162143 |
ETIM | EC002311 |
Previous
Next