Han 40A PCB module, male
Article No.: 09 14 002 2603
![Han 40A PCB module, male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_002_2601_RGB02/09_14_002_2601_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 40A PCB module, male](/assets/images/3d-gallery-thumbnail.png)
![Han 40A PCB module, male](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_002_2601_RGB02/09_14_002_2601_RGB02_S.jpg)
Han 40A PCB module, male
Article No.: 09 14 002 2603
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | PCB adapter |
---|---|
Description of the accessory | In the Han® 40 A Axial module |
Category | Accessories |
Gender | Male |
---|
Limiting temperature | -40 ... +125 °C |
---|---|
Rated current | 40 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Material (insert) | Polycarbonate (PC) |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
---|---|
Net weight | 24.1 g |
Packaging size | 2 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140019607 |
ETIM | EC000438 |
Previous
Next