Han 1A-fixing plate
Article No.: 09 10 000 9908
![Han 1A-fixing plate](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_10_000_9908_RGB01/09_10_000_9908_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A-fixing plate](/assets/images/3d-gallery-thumbnail.png)
![Han 1A-fixing plate](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_10_000_9908_RGB01/09_10_000_9908_RGB01_S.jpg)
Han 1A-fixing plate
Article No.: 09 10 000 9908
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Mounting frames |
---|---|
Description of the accessory | for wall mounting |
Series | Han® 1A |
Category | Accessories |
Details | Use 2x fixing screws M3 |
---|
Tightening torque | 0.3 Nm Screws M3 |
---|
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
IEC 61373 Category 1 Class B | |
UL / CSA | |
Please contact your local HARTING subsidiary for further information. |
Colour (accessories) | Black |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Material (accessories) | Polyamide (PA) |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
eCl@ss | 27440210 Fixing element for industrial connectors |
---|---|
Net weight | 8.4 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140193628 |
ETIM | EC002310 |
Previous
Next