Han 1A CA M12-D-cod. +latch m/m PVC 10m
Article No.: 33 50 484 8807 100
![Han 1A CA M12-D-cod. +latch m/m PVC 10m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/HAN_1A_M12_D-COD_MALE-MALE_LATCH_20220901_094147927/HAN_1A_M12_D-COD_MALE-MALE_LATCH_20220901_094147927_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A CA M12-D-cod. +latch m/m PVC 10m](/assets/images/3d-gallery-thumbnail.png)
![Han 1A CA M12-D-cod. +latch m/m PVC 10m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/HAN_1A_M12_D-COD_MALE-MALE_LATCH_20220901_094147927/HAN_1A_M12_D-COD_MALE-MALE_LATCH_20220901_094147927_S.jpg)
Han 1A CA M12-D-cod. +latch m/m PVC 10m
Article No.: 33 50 484 8807 100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | HanĀ® 1A |
---|---|
Connector 2 | HanĀ® 1A |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | HanĀ® 1A |
Category | System cabling |
Cable length | 10 m |
---|---|
Core structure | 4x AWG 22/7 |
Locking type | Snap-in latches |
Number of cores | 4 |
Coding | D-coding |
Data rate | ā 10 Mbit/s |
---|---|
ā 100 Mbit/s | |
Limiting temperature | -40 ... +70 Ā°C unmoved |
-20 ... +60 Ā°C moved | |
Transmission characteristics | Cat. 5 |
Specifications | ISO/IEC 11801 |
---|---|
EN 50173-3 | |
UL 1685 | |
UL 1581 |
Colour (cable) | Green |
---|---|
Material (cable) | PVC |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27060311 Assembled sensor actuator-line |
---|---|
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140244238 |
ETIM | EC001855 |
Previous
Next