HARTING PFT 7_8 inch male 3-pole
Article No.: 21 04 316 1305
![HARTING PFT 7_8 inch male 3-pole](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21043161505_20220823_100339201/21043161505_20220823_100339201_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HARTING PFT 7_8 inch male 3-pole](/assets/images/3d-gallery-thumbnail.png)
![HARTING PFT 7_8 inch male 3-pole](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21043161505_20220823_100339201/21043161505_20220823_100339201_S.jpg)
HARTING PFT 7_8 inch male 3-pole
Article No.: 21 04 316 1305
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | With conductors |
---|---|
for front mounting | |
Element | Panel feed through |
Series | Circular connectors 7/8" |
Category | Connectors |
Locking type | Screw locking |
---|---|
Gender | Male |
Number of contacts | 3 |
Number of power contacts | 2 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Shielding | Unshielded |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 |
Ambient temperature | -40 ... +85 °C |
Contact resistance | ≤ 10 mΩ |
Conductor cross-section | 1 mm² |
Conductor cross-section [AWG] | AWG 18 |
Rated current | 10 A |
Rated voltage conductor-earth | 230 V |
Rated voltage conductor-conductor | 400 V |
Rated impulse voltage | 4.8 kV |
Pollution degree | 3 |
Mating cycles | ≥ 100 |
Conductor length | 20 cm |
Insulation resistance | >108 Ω |
Overvoltage category | III |
Isolation group | I (600 ≤ CTI) |
Material (hood/housing) | Copper-zinc alloy |
---|---|
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
Material (insert) | Thermoplastic polyurethane (TPU) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
eCl@ss | 27440103 Sensor-actuator connector chassis (sensor technology acturator) |
---|---|
Net weight | 54 g |
Packaging size | 1 |
Country of origin | Czechia |
European customs tariff number | 85366990 |
GTIN | 5713140382152 |
Previous
Next