Grounding plate for bulkhead housing
Article No.: 11 12 300 5201
![Grounding plate for bulkhead housing](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/11_12_300_5201_RGB01/11_12_300_5201_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Grounding plate for bulkhead housing
Article No.: 11 12 300 5201
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Shielding frame |
---|---|
Description of the accessory | for Han-Yellock® 30 |
for fastening with cable ties | |
Category | Accessories |
Surface (accessories) | Zinc plated |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Material (accessories) | Steel |
eCl@ss | 27440392 Connector (accessories) |
---|---|
Net weight | 11.6 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140110120 |
ETIM | EC002939 |
Previous
Next