FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 25m
Article No.: 33 04 211 0250 004
![FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 25m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/3304211XXX0001/3304211XXX0001_L.jpg)
Image is for illustration purposes only. Please refer to product description.
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 25m
Article No.: 33 04 211 0250 004
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | FO cable |
---|---|
Description of the cable | Singlemode |
Connector 1 | Expanded beam |
Connector 2 | Expanded beam |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | Expanded beam |
Category | System cabling |
Cable length | 25 m |
---|---|
Number of fibres | 4 |
Fiber type | 4E9/125 G657.A1 |
Limiting temperature | -40 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP68 |
Cable diameter | 5.5 mm |
Material (hood/housing) | Aluminium |
---|---|
Colour (hood/housing) | RAL 1021 (colza yellow) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 1,100 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85447000 |
GTIN | 5713140258921 |
ETIM | EC002599 |
Previous
Next