DIN-Tool Positionierer BC
Article No.: 09 99 000 0630
![DIN-Tool Positionierer BC](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09990000630_631_20220823_091117228/09990000630_631_20220823_091117228_L.jpg)
Image is for illustration purposes only. Please refer to product description.
DIN-Tool Positionierer BC
Article No.: 09 99 000 0630
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Locator |
---|---|
Description of the tool | BC / har-bus® 64 |
for part number 09 99 000 0620 | |
Series | DIN 41612 |
Category | Tools |
eCl@ss | 21043852 Insert for crimp tool |
---|---|
Net weight | 9.914 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140107403 |
ETIM | EC001282 |
Previous
Next