DIN-Tool Crimpzange FC2
Article No.: 09 99 000 0119
![DIN-Tool Crimpzange FC2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09990000169_597_248_20220823_090749203/09990000169_597_248_20220823_090749203_L.jpg)
Image is for illustration purposes only. Please refer to product description.
DIN-Tool Crimpzange FC2
Article No.: 09 99 000 0119
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for 250 bandoliered contacts |
FC 2 | |
Category | Tools |
Conductor cross-section | 0.14 ... 0.56 mm² |
---|
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 1,400 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140105638 |
ETIM | EC000168 |
Previous
Next