Crimp set BC/FC1/har-bus 64
Article No.: 09 99 000 0621
Image is for illustration purposes only. Please refer to product description.
Crimp set BC/FC1/har-bus 64
Article No.: 09 99 000 0621
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Crimping insert |
---|---|
Description of the tool | for individual contacts |
BC / FC 1 / har-bus® 64 | |
Series | DIN 41612 |
Category | Tools |
Pack contents | Each set contains locator and crimp insert top and buttom part |
---|
Conductor cross-section | 0.09 ... 0.5 mm² for BC contacts |
---|---|
0.09 ... 0.25 mm² for FC 1 contacts |
eCl@ss | 21043852 Insert for crimp tool |
---|---|
Net weight | 86.5 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073010 |
GTIN | 5713140107342 |
ETIM | EC001282 |
Previous
Next