Battery Hydraulic Punch Driver
Article No.: 09 99 000 0900
![Battery Hydraulic Punch Driver](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_99_000_0900_RGB01/09_99_000_0900_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Battery Hydraulic Punch Driver
Article No.: 09 99 000 0900
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Battery hydraulic punch driver |
---|---|
Description of the tool | To produce panel cut outs for connectors |
Punching pressure: 60 kN | |
Category | Tools |
Pack contents | In plastic case |
---|---|
Lithium-Ion battery 18 V, 3 Ah | |
Charging set | |
Accessories |
eCl@ss | 21049090 Hand tool (other, unspecified) |
---|---|
Net weight | 7,000 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84672920 |
GTIN | 5713140108202 |
Previous
Next